Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Inline Paddle Wheel Flow sensor for continuous flow measurement

    Type 8011 / Ident No. 559915

    Produkt-Foto Typ 8011

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8011
    • Produkt-Foto Typ 8011
    • Produkt-Foto Typ 8011
    • 9500008241.jpeg
    • 9500008242.jpeg

    Flow sensor

    • Economic integration in pipe systems without any additional piping
    • Magnetic measuring principle
    • Output: transistor output (frequency pulse signal)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The paddle-wheel flow sensor for continuous flow measurement is especially designed foruse in neutral, slightly aggressive, solid freeliquids. The sensor is made up of a fitting (S012) and an electronic module (SE11) connected together with screws. The Bürkert designed fitting system ensures simple installation of the sensor into all pipes from DN06 to DN65. It can also be installed in fluid block systems.The sensor produces a frequency pulse signal, proportional to the flow rate, which can easily be transmitted and processed by a Bürkert remote transmitter/indicator (type 8025/8032). The sensor is available in two versions:- with one pulse output: transistor NPN- with two pulse outputs: transistor NPN andPNP.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8011
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type no display
    Protection class measurement device (IP) IP67
    DC voltage min. 4.5 V
    DC voltage max. 24 V
    Battery voltage No
    Precision of volume flow rate in relation to reading 1 %
    Temperature environment min -15 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 100 °C
    Pressure Class (PN) PN 16
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 300 cP
    Min measured value of volume flow rate 31
    Max measured value of volume flow rate 1018
    Measured value unit l/h
    Detection of flow direction No
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Paddle wheel measuring principle detection Hall
    Cable plug in delivery not included
    Electrical connection 1 type Plug - M12
    Electrical connection 1 quantity 1 PCE
    Electrical connection 1 number of contacts 5 PCE
    Electrical connection 1 gender male
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection 1 seal material EPDM (Ethylene-propylene-diene rubber)
    Output 1 digital type Transistor
    Output 1 digital version NC No
    Output 1 digital version NO No
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP No
    Digital output 1 transistor contactless 0.02 A
    Electronics body material category Plastics
    Electronics body material PPS (Polyphenylene sulphide)
    Seal housing/cover material EPDM (Ethylene-propylene-diene rubber)
    Screw material Stainless steel
    Parametrisation local No
    Parametrisation separate No
    Parametrisation fixed Yes
    Diameter measuring tube (DN) 6 mm
    Fluidic port connection number 2
    Port connection 1 type Outer thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/4
    Port connection 2 type Outer thread
    Port connection 2 thread type G
    Port connection 2 thread marking 1/4
    Port connection material category Light metals
    Port connection material Brass
    Measuring pipe material Brass
    Armature material PVDF (Polyvinylidene fluoride)
    Medium-contacting parts seal material FKM (Fluor rubber)
    Paddle wheel material PVDF (Polyvinylidene fluoride)
    Paddle wheel axle material Ceramic
    Bearing material category Technical ceramics
    Bearing material Ceramic
    Installation length 90 mm
    Weight 0,450000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8011 data sheet | Inline paddle wheel flow sensor forcontinuous flow measurement 2.4 MB EN / EU
    DTS Typ 8011 Datenblatt | Flügelrad-Durchflussmesser für kontinuierliche Messung 2.4 MB DE / DE
    DTS Type 8011 fiche technique | Débitmètre à ailette pour mesure continue 1.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8011 | Inline flowmeter with paddle wheel 1.4 MB EN / EU
    MAN Bedienungsanleitung Typ 8011 | Inline-Durchflussmesser mit Flügelrad 1.4 MB DE / EU
    MAN Manuel d'utilisation Type 8011 | Débitmètre Inline à ailette 1.4 MB FR / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 471.7 kB ML

    My Comparison List