Fitting weld ends DN08 DIN11850 RG2
Type S030 / Article No. 558656

Technical attributes
Inline | 54,00l/h - 1.810l/h | -15,00 °C - 100,00 °C | PN 16 | Weld end | Stainless steel
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Paddle wheel material
PVDF (Polyvinylidene fluoride)
|
|
Paddle wheel type
Magnetic
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Technical ceramics
|
|
Bearing material
Ceramic
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Min measured value of volume flow rate
54
|
|
Max measured value of volume flow rate
1.810
|
|
Measured value unit
l/h
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: