Share via email
Some fields are missing
send eMail
bürkert
 

SCHWEISSENDE FITTING DN8 ASME BPE

Type S030 / Article No. 557920

Technical attributes

Inline | 54,00l/h - 1.810l/h | -15,00 °C - 100,00 °C | PN 16 | Weld end | Stainless steel

Sensor
Sensor type
Paddle wheel
Paddle wheel material
PVDF (Polyvinylidene fluoride)
Paddle wheel type
Magnetic
Paddle wheel axle material
Ceramic
Bearing material category
Technical ceramics
Bearing material
Ceramic
Function
Fluidic port connection number
2
Media & Calibration
Dynamic viscosity min.
0 cP
Dynamic viscosity max.
300 cP
Measurand
Min measured value of volume flow rate
54
Max measured value of volume flow rate
1.810
Measured value unit
l/h

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List