Flow sensor
Type 8012 / Article No. 556503

Technical attributes
Flow rate | 12,0 V - 36 V | -15,00 °C - 100,00 °C | Paddle wheel | Magnetic | Transistor | EPDM (Ethylene-propylene-diene rubber) | PVDF (Polyvinylidene fluoride)
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Detection of flow direction
No
|
|
Paddle wheel material
PVDF (Polyvinylidene fluoride)
|
|
Paddle wheel measuring principle detection
Hall
|
|
Paddle wheel type
Magnetic
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Technical ceramics
|
|
Bearing material
Ceramic
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Flow rate (volume)
Yes
|
|
Concentration 1
No
|
|
Precision of volume flow rate in relation to reading
1 %
|
|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
924
|
|
Max measured value of volume flow rate
30.791
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: