Flow sensor
Type 8012 / Article No. 556440

Technical attributes
Flow rate | 12,0 V - 36 V | -15,00 °C - 100,00 °C | Paddle wheel | Optical | Transistor | FKM (Fluor rubber) | PVDF (Polyvinylidene fluoride)
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Detection of flow direction
Yes
|
|
Paddle wheel material
PVDF (Polyvinylidene fluoride)
|
|
Paddle wheel measuring principle detection
Infrared
|
|
Paddle wheel type
Optical
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Technical ceramics
|
|
Bearing material
Ceramic
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Flow rate (volume)
Yes
|
|
Flow rate (mass)
No
|
|
Temperature
No
|
|
Density
No
|
|
Concentration 1
No
|
|
Precision of volume flow rate in relation to reading
1 %
|
|
Min measured value of volume flow rate
2.163
|
|
Max measured value of volume flow rate
72.106
|
|
Measured value unit
l/h
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: