Share via email
Some fields are missing
send eMail
bürkert
 

Flow sensor

Type 8012 / Article No. 556196

Technical attributes

Flow rate | 12,0 V - 36 V | -15,00 °C - 100,00 °C | Paddle wheel | Optical | Transistor | FKM (Fluor rubber) | PVDF (Polyvinylidene fluoride)

Sensor
Sensor type
Paddle wheel
Detection of flow direction
Yes
Paddle wheel material
PVDF (Polyvinylidene fluoride)
Paddle wheel measuring principle detection
Infrared
Paddle wheel type
Optical
Paddle wheel axle material
Ceramic
Bearing material category
Technical ceramics
Bearing material
Ceramic
Function
Fluidic port connection number
2
Media & Calibration
Dynamic viscosity min.
0 cP
Dynamic viscosity max.
300 cP
Measurand
Flow rate (volume)
Yes
Concentration 1
No
Precision of volume flow rate in relation to reading
1 %
Min measured value of volume flow rate
2.163
Max measured value of volume flow rate
72.106
Measured value unit
l/h

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List