Flowmeter with paddle wheel for continuous flow measurement
Type 8012 / Article No. 556010
Product description
The paddle wheel flow meter is available in magnetic or optical version. The magnetic version of the measuring instrument is especially designed for use with neutral, slightly aggressive, solid free liquids. The optical version is exclusively intended for use with infrared transparent liquids. The 8012 consists of a fitting (S012) and an electronic module (SE12) which are connected together with screw. The Bürkert designed fitting system ensures simple installation into all pipes from DN06…DN65. It can also be integrated in customer-specific block systems. Depending on the electronics module, the 8012 is equipped: - with a pulse output or - with a pulse output and a 4…20 mA current output. The pulse output, which can be transmitted and processed by a Bürkert remote transmitter/controller, generates a configurable frequency proportional to the flow rate or can be used as a switch output.
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8012 | |
Product sub-group | Flow rate | |
Flow rate (volume) | Yes | |
Concentration 1 | No | |
Continuous measurement | Yes | |
Dosing | No | |
Switch | Yes | |
Construction device | Compact | |
Display | No | |
Protection class measurement device (IP) | IP67 | |
DC voltage min. | 12 | V |
DC voltage max. | 36 | V |
Battery voltage | No | |
Operating supply type | 3 conductor | |
Precision of volume flow rate in relation to reading | 1 | % |
Temperature environment min | -15 | °C |
Temperature environment max | 60 | °C |
Temperature medium min | -15 | °C |
Temperature medium max | 100 | °C |
Nominal pressure (DIN EN 1333) | PN 16 | |
Dynamic viscosity min. | 0 | cP |
Dynamic viscosity max. | 300 | cP |
Min measured value of volume flow rate | 31 | |
Max measured value of volume flow rate | 1.018 | |
Measured value unit | l/h | |
Detection of flow direction | Yes | |
Sensor type | Paddle wheel | |
Paddle wheel type | Optical | |
Paddle wheel measuring principle detection | Infrared | |
Cable plug in delivery | not included | |
Electrical connection 1 type | Plug - M12 | |
Electrical connection 1 quantity | 1 | PCE |
Electrical connection 1 number of contacts | 5 | PCE |
Electrical connection 1 gender | male | |
Electrical connection 1 material category | Plastics | |
Electrical connection 1 material | PA (Polyamide) | |
Electrical connection seal 1 material | EPDM (ethylene propylene diene rubber) | |
Output type analog quantity | 1 | PCE |
Output analogue current functioning principle source | No | |
Output analogue current functioning principle drain | Yes | |
Output type analog sinus | No | |
Output type current modulated according to NAMUR | No | |
Output 1 type analog current | 4-20 mA | |
Output 1 digital type | Transistor | |
Output 1 digital version NC | No | |
Output 1 digital version NO | No | |
Output 1 digital transistor connection NPN | Yes | |
Output 1 digital transistor connection PNP | No | |
Digital output 1 transistor contactless | 0,7 | A |
Electronics body material category | Plastics | |
Electronics body material | PPS (Polyphenylene sulphide) | |
Seal housing/cover material | EPDM (Ethylene-propylene-diene rubber) | |
Screws material | Stainless steel | |
Parametrisation local | No | |
Parametrisation separate | No | |
Parametrisation fixed | Yes | |
Diameter measuring tube (DN) | 6 | mm |
Fluidic port connection number | 2 | |
Port connection 1 type | Outer thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/2 | |
Port connection 2 type | Outer thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/2 | |
Port connection material category | Light metals | |
Port connection material | Brass | |
Measuring pipe material | Brass | |
Armature material | PVDF (Polyvinylidene fluoride) | |
Medium-contacting parts seal material | FKM (Fluor rubber) | |
Paddle wheel material | PVDF (Polyvinylidene fluoride) | |
Paddle wheel axle material | Ceramic | |
Bearing material category | Technical ceramics | |
Bearing material | Ceramic | |
Installation length | 90 | mm |
Weight | 0,53 | kg |