Inline sensor-fitting with paddle wheel for flow measurement
Type S030 / Article No. 552737
Product description
The sensor-fitting Type S030 has a built-in paddle wheel to measure the flow rate and is especially designed for use with neutral, slightly aggressive, solid free liquids. The compact sensor-fitting (S030) must be equipped with a Bürkert transmitter (SE30, SE30 Ex, SE32, SE35, SE36 or 8611) quickly and easily connected together by a bayonet catch. The Bürkert “Inline quarter-turn” technology is a construction ensuring a leakage free operation. The paddle wheel rotation (permanent magnets included in the wheels) is detected contactless through the sensor-fitting wall. The transmitter can be snapped-on or removed without opening the pipe or interrupting the process.
- Commodity Codes
- 90269000
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | S030 | |
Product sub-group | Fitting | |
Temperature medium min | -15 | °C |
Temperature medium max | 125 | °C |
Nominal pressure (DIN EN 1333) | PN 40 | |
Dynamic viscosity min. | 0 | cP |
Dynamic viscosity max. | 300 | cP |
Sensor type | Paddle wheel | |
Paddle wheel type | High-temperature | |
Fitting electronic interface | Inline | |
Min measured value of volume flow rate | 924 | |
Max measured value of volume flow rate | 30.791 | |
Measured value unit | l/h | |
Diameter measuring tube (DN) | 32 | mm |
Fluidic port connection number | 2 | |
Port connection 1 type | Clamp | |
Port connection 1 size DN | DN 40 | |
Port connection 1 inner diameter (mm) | 35,6 | mm |
Port connection 1 wall thickness (mm) | 1,2 | mm |
Port connection 1 outer diameter (mm) | 38 | mm |
Port connection 1 clamp outer diameter (mm) | 50,5 | mm |
Port connection 1 clamp | SMS 3017 | |
Port connection material category | Metals | |
Port connection material | Stainless steel | |
Measuring pipe material | Stainless steel | |
Armature material | Stainless Steel | |
Medium-contacting parts seal material | EPDM (Ethylene-propylene-diene rubber) | |
Paddle wheel material | Stainless steel | |
Paddle wheel axle material | Ceramic | |
Bearing material category | Plastics | |
Bearing material | Iglidur X | |
Roughness of pipe inside | 1,6 | µm |
Roughness of pipe outside | 3,2 | µm |
Installation length | 161 | mm |
Manufacturer´s test certificate 3.1 included | Yes | |
Weight | 1,04 | kg |