Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Inline sensor-fitting with paddle wheel for flow measurement

    Type S030 / Article No. 552560

    Compare now Print
    Produkt-Foto Typ S030

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Inline low-flow fit. DN6 PVC G1/2''

    • DN06 to DN65
    • Wide range of materials and type of process connections available to ideally fit to the individual applications and process conditions
    • Closed pipe system, sensor inside fitting
    • Quarter-turn technology
    • Transmitter available for Indication, Monitoring, Transmitting, On/Off control, Batch control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The sensor-fitting Type S030 has a built-in paddle wheel to measure the flow rate and is especially designed for use with neutral, slightly aggressive, solid free liquids. The compact sensor-fitting (S030) must be equipped with a Bürkert transmitter (SE30, SE30 Ex, SE32, SE35, SE36 or 8611) quickly and easily connected together by a bayonet catch. The Bürkert “Inline quarter-turn” technology is a construction ensuring a leakage free operation. The paddle wheel rotation (permanent magnets included in the wheels) is detected contactless through the sensor-fitting wall. The transmitter can be snapped-on or removed without opening the pipe or interrupting the process.


    EAN Number
    4053913029183
    Commodity Codes
    90269000
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type S030
    Product sub-group Fitting
    Temperature medium min 0 °C
    Temperature medium max 50 °C
    Nominal pressure (DIN EN 1333) PN 10
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 300 cP
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Fitting electronic interface Inline
    Min measured value of volume flow rate 31
    Max measured value of volume flow rate 1.018
    Measured value unit l/h
    Diameter measuring tube (DN) 6 mm
    Fluidic port connection number 2
    Port connection 1 type Outer thread
    Port connection 1 thread type G
    Port connection 1 thread marking 1/2
    Port connection material category Plastics
    Port connection material PVC (Polyvinyl chloride)
    Measuring pipe material PVC (Polyvinyl chloride)
    Armature material PVC (Polyvinyl chloride)
    Medium-contacting parts seal material FKM (Fluor rubber)
    Paddle wheel material PVDF (Polyvinylidene fluoride)
    Paddle wheel axle material Ceramic
    Bearing material category Technical ceramics
    Bearing material Ceramic
    Installation length 90 mm
    Weight 0,21 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S030 data sheet | Inline sensor fitting with paddle wheel for flow measurement 2 MB EN / EU
    DTS Tipo S030 folha de dados | Fitting Inline com turbina para medição de vazão 1 MB PT / BR
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 791 kB ES / ES
    DTS Typ S030 Datenblatt | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 2 MB DE / DE
    DTS Type S030 fiche technique |Raccord-capteur Inline à ailettepour la mesure de débit 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S030 HT | Inline sensor-fittingfor high temp. liquids 367 kB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 615 kB EN / EU
    MAN Service manual Type S030 | Replacement instructions of the sensor holder 128 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ S030 HT | Inline-Sensor-Fitting fürhohe Flüssigkeitstemp. 431 kB DE / EU
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 700 kB DE / EU
    MAN Manual de usuario Tipo S030 | Racor de sensor Inline 2 MB ES / ES
    MAN Manuel d'utilisation Type S030 HT | Raccord-capteur Inline à ailette,liquides hautes temp. 369 kB FR / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 618 kB FR / EU
    MAN 取扱説明書 タイプ8030 - SE30 | INLINE流量センサ - 流量トランスミッタ 1000 kB JA / JP
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 406 kB JA / JP

    My Comparison List