Inline sensor-fitting with paddle wheel for flow measurement
Type S030 / Ident No. 552527
Product description
The sensor-fitting S030 has a built-in paddle wheel to measure the flow rate. When liquid flows through the pipe, the paddle wheel is set in rotation producing pulses whose frequency is proportional to the flow rate. The Bürkert “Inline quarter-turn” technology is a construction ensuring a leakage free operation. The paddle wheel rotation (permanent magnets included in the wheels) is detected contactless through the sensor-fitting wall. The transmitter can be snapped-on or removed without opening the pipe or interrupting the process.
- EAN Number
- 4053913029152
- Commodity Codes
- 90269000
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | S030 | |
Product sub-group | Fitting | |
Temperature medium min | -15 | °C |
Temperature medium max | 100 | °C |
Pressure Class (PN) | PN 16 | |
Dynamic viscosity min. | 0 | cP |
Dynamic viscosity max. | 300 | cP |
Sensor type | Paddle wheel | |
Paddle wheel type | Magnetic | |
Fitting electronic interface | Inline | |
Min measured value of volume flow rate | 31 | |
Max measured value of volume flow rate | 1810 | |
Measured value unit | l/h | |
Diameter measuring tube (DN) | 6 | mm |
Fluidic port connection number | 2 | |
Port connection 1 type | Outer thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/2 | |
Port connection 2 type | Outer thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/2 | |
Port connection material category | Metals | |
Port connection material | Brass | |
Measuring pipe material | Brass | |
Armature material | Brass | |
Medium-contacting parts seal material | FKM (Fluor rubber) | |
Paddle wheel material | PVDF (Polyvinylidene fluoride) | |
Paddle wheel axle material | Ceramic | |
Bearing material category | Technical ceramics | |
Bearing material | Ceramic | |
Installation length | 90 | mm |
Weight | 0,650000 | kg |