Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Inline sensor-fitting with paddle wheel for flow measurement

    Type S030 / Ident No. 424040

    Compare now Print
    Produkt-Foto Typ S030

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ S030
    • Produkt-Foto Typ S030
    • Massbild
    • Massbild
    • Massbild
    • 9000222242.jpeg
    • 9000222578.jpeg

    In-line fluid sensor

    • DN06 to DN65
    • Closed pipe system, sensor inside fitting
    • Quarter-turn technology
    • Transmitter available for Indication, Monitoring, Transmitting, On/Off control, Batch control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The sensor-fitting S030 has a built-in paddle wheel to measure the flow rate. When liquid flows through the pipe, the paddle wheel is set in rotation producing pulses whose frequency is proportional to the flow rate. The Bürkert “Inline quarter-turn” technology is a construction ensuring a leakage free operation. The paddle wheel rotation (permanent magnets included in the wheels) is detected contactless through the sensor-fitting wall. The transmitter can be snapped-on or removed without opening the pipe or interrupting the process.


    EAN Number
    4053913028247
    Commodity Codes
    90269000
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type S030
    Product sub-group Fitting
    Temperature medium min -15 °C
    Temperature medium max 100 °C
    Nominal pressure (DIN EN 1333) PN 16
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 300 cP
    Sensor type Paddle wheel
    Paddle wheel type Magnetic
    Fitting electronic interface Inline
    Min measured value of volume flow rate 254
    Max measured value of volume flow rate 8.462
    Measured value unit l/h
    Diameter measuring tube (DN) 15 mm
    Fluidic port connection number 2
    Port connection 1 type Flanged
    Port connection 1 size DN DN 15
    Port connection 1 flange DIN EN 1092-1
    Port connection 2 type Flanged
    Port connection 2 size DN DN 15
    Port connection 2 flange DIN EN 1092-1
    Port connection material category Metals
    Port connection material Stainless steel
    Measuring pipe material Stainless steel
    Armature material Stainless Steel
    Medium-contacting parts seal material FKM (Fluor rubber)
    Paddle wheel material PVDF (Polyvinylidene fluoride)
    Paddle wheel axle material Ceramic
    Bearing material category Technical ceramics
    Bearing material Ceramic
    Roughness of pipe inside 1,6 µm
    Roughness of pipe outside 3,2 µm
    Installation length 130 mm
    Weight 1,990000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S030 data sheet | Inline sensor fitting with paddle wheel for flow measurement 1.4 MB EN / EU
    DTS Type S030 data sheet | Inline sensor fitting with paddle wheel for flow measurement[v.US] 1.1 MB EN / US
    DTS Tipo S030 folha de dados | Fitting Inline com turbina para medição de vazão 1.3 MB PT / BR
    DTS Tipo S030 hoja de datos | Racor de sensor Inline 790.9 kB ES / ES
    DTS Typ S030 Datenblatt | Inline-Sensor-Fitting mit Flügelrad für Durchflussmessung 1.4 MB DE / DE
    DTS Type S030 fiche technique |Raccord-capteur Inline à ailettepour la mesure de débit 1.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S030 HT | Inline sensor-fittingfor high temp. liquids 366.6 kB EN / EU
    MAN Operating Instructions Type S030 | Inline fitting for flow rate measurement 614.6 kB EN / EU
    MAN Service manual Type S030 | Replacement instructions of the sensor holder 127.9 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ S030 HT | Inline-Sensor-Fitting fürhohe Flüssigkeitstemp. 431.1 kB DE / EU
    MAN Bedienungsanleitung Typ S030 | Inline-Fitting mit Flügelradfür die Durchflussmessung 700.1 kB DE / EU
    MAN Manual de usuario Tipo S030 | Racor de sensor Inline 1.9 MB ES / ES
    MAN Manuel d'utilisation Type S030 HT | Raccord-capteur Inline à ailette,liquides hautes temp. 368.6 kB FR / EU
    MAN Manuel d'utilisation Type S030 | Raccord Inline à ailette pour la mesure de débit 618 kB FR / EU
    MAN 操作説明書 タイプ S030 | INLINE フィッティン 406.4 kB JA / JP

    My Comparison List