Inline fluid sensor
Type S030 / Article No. 424034

Technical attributes
Inline | 254,00l/h - 8.462l/h | -15,00 °C - 100,00 °C | PN 16 | Clamp | Stainless steel
![]() |
|
---|---|
Sensor type
Paddle wheel
|
|
Paddle wheel material
PVDF (Polyvinylidene fluoride)
|
|
Paddle wheel type
Magnetic
|
|
Paddle wheel axle material
Ceramic
|
|
Bearing material category
Technical ceramics
|
|
Bearing material
Ceramic
|
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Dynamic viscosity min.
0 cP
|
|
Dynamic viscosity max.
300 cP
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
254
|
|
Max measured value of volume flow rate
8.462
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: