Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Inline fluid sensor

Type S030 / Article No. 424023

Technical attributes

Inline | 422,00l/h - 14.061l/h | -15,00 °C - 100,00 °C | PN 16 | Outer thread | G1 | Stainless steel

Sensor
Sensor type
Paddle wheel
Paddle wheel material
PVDF (Polyvinylidene fluoride)
Paddle wheel type
Magnetic
Paddle wheel axle material
Ceramic
Bearing material category
Technical ceramics
Bearing material
Ceramic
Function
Fluidic port connection number
2
Media & Calibration
Dynamic viscosity min.
0 cP
Dynamic viscosity max.
300 cP
Measurand
Measured value unit
l/h
Min measured value of volume flow rate
422
Max measured value of volume flow rate
14.061

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List