Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Fluid sensor stainless steel

Type S030 / Article No. 424010

Technical attributes

Inline | 254,00l/h - 8.462l/h | -15,00 °C - 100,00 °C | PN 16 | Inner thread | NPT1/2 | Stainless steel

Sensor
Sensor type
Paddle wheel
Paddle wheel material
PVDF (Polyvinylidene fluoride)
Paddle wheel type
Magnetic
Paddle wheel axle material
Ceramic
Bearing material category
Technical ceramics
Bearing material
Ceramic
Function
Fluidic port connection number
2
Media & Calibration
Dynamic viscosity min.
0 cP
Dynamic viscosity max.
300 cP
Measurand
Measured value unit
l/h
Min measured value of volume flow rate
254
Max measured value of volume flow rate
8.462

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List