Cookies must be enabled to use this function. Please accept cookie privacy policy first.
Inline
Type 8011
- Economic integration in pipe systems without any additional piping
- Magnetic measuring principle
- Output: transistor output (frequency pulse signal)
Type 8012
- Economic integration in pipe systems without any additional pipelines
- Optic or magnetic measuring principle
- Outputs: 1 analogue output 4...20 mA and/or 1 transistor output (frequency or switch)
- Outputs configurable (through interface on USB port with PC)
Type 8030
- Cost-effective integration in pipe systems
- 3-wire frequency pulse version for direct connection to PLC (PNP and NPN)
- Simple connection to Bürkert readers in remote versions
Type 8032
- Indication, monitoring, transmitting and On/Off control in one device
- Freely adjustable outputs (transistor or relay)
- Automatic calibration using Teach-In
- Process value output: 4…20 mA
- Flow threshold detector
Type 8035
- Up to PN16, size of measuring tube: DN06 to DN65
- Display for indication of flow rate and volume with two totalizers or dosing
- Automatic calibration using Teach-In
- Inputs (with batch controller) and all outputs can be checked without the need for actual flow
- Total and day counters for batch quantity and number of dosing, volume or mass counter indicator (with batch controller)
Type 8036
- Size of measurement pipes: DN06 to DN65
- Configurable outputs: one or two transistor output(s) and one or two 4...20 mA current output(s)
- Removable backlit display/configuration module for indication of flow rate and volume with two flow totalizers
- Automatic calibration using Teach-In, all outputs can be checked without the need for actual flow
Type 8039
- Indication, monitoring, transmitting and On/Off control in one device.
- Programmable outputs (transistor or relay)
Type S010
- For connection to a transmitter Type SE10 for flow detection (see data sheet flow switch Type 8010)
Type S012
- For connection to a transmitter Type SE11 or Type SE12 for flow measurement (see data sheets flow meter Types 8011 and 8012)
- For installation into all pipes from DN06…DN65 or in customer-specific block systems
Type S030
- DN06 to DN65
- Wide range of materials and type of process connections available to ideally fit to the individual applications and process conditions
- Closed pipe system, sensor inside fitting
- Quarter-turn technology
- Transmitter available for Indication, Monitoring, Transmitting, On/Off control, Batch control
Type S039
- For connection to a transmitter Type SE39 for flow measurement (see data sheet flow meter Type 8039)
- For installation into all pipes from DN06…DN50
Type SE10
- Compatible with INLINE sensor-fitting Type S010 with paddle wheel for flow measurement (see data sheet Type 8010)
Type SE11
- For connection to a fitting Type S012 (see data sheet flow meter Type 8011)
Type SE12
- For connection to a fitting Type S012 (see data sheet flow meter Type 8012)