Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases
Type 8741 / Ident No. 326616
Product description
The mass flow controller (MFC) / meter (MFM) type 8741 for gases is available in two versions: MFC / MFM type 8741 Standard: with Industrial Ethernet or analog interface, suitable for a wide range of applications. MFC / MFM type 8741 büS / CANopen: suitable for the integration in existing CANopen networks, as well as Industrial Ethernet or fieldbus networks in combination with the fieldbus gateway of type ME43. The second option was especially developed for applications with multiple control loops. Up to 32 MFC / MFM can be connected to one fieldbus gateway. Type ME43 translates the internal CANopen based communication (called büS: CANopen with extended functionalities) to industry standards for both Industrial Ethernet and fieldbuses. The mass flow controller / meter can always be switched between büS and CANopen communication. Type 8741 can be configured as MFM or MFC. Optional, up to four different gases can be calibrated. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM. Type 8741 is especially designed for use in cabinets.
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8741 | |
Protection type (IP max. with suitable connector) | 20 | |
Reference medium 1 | CH4 (Methane) | |
Work area medium 1 | 40 | |
Unit medium 1 | Nl/min | |
Supply voltage | 24 V DC | |
Input signal | CANopen | |
Output signal | CANopen | |
Typical electrical power consumption | 5.5 | W |
Power consumption to UL61010-1 | 9 | W |
Port connection 1 type | Thread | |
Port connection 1 standard | G | |
Port connection 1 diameter | 1/4" | |
Port connection 2 type | Thread | |
Port connection 2 standard | G | |
Port connection 2 diameter | 1/4" | |
Electronics body material | PC (Polycarbonate) | |
Fluidics body material | Aluminium | |
Sealing toward outside material | FKM (Fluor rubber) | |
Seat seal material | FKM (Fluor rubber) | |
Mounting position | vertical, flow upwards | |
Valve type | 2871 | |
Orifice | 1,2 mm (3/64") | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 4 | |
Maximum pressure medium | 4 | bar |
Outlet pressure medium 1 at Qnom | 1 | |
Valve version | For high differential pressure | |
Electrical connection 1 type | Terminal strip | |
Input type digital quantity | 0 | PCE |
Output type digital quantity | 0 | PCE |
Measuring accuracy of reading | 0,80 % | |
Measuring accuracy from end value | 0,30 % | |
Measuring or control range | 1:50 | |
Weight | 0,431000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 3.3.1 | 242.9 MB | ML |
![]() |
Initiation Files EDS GSD GSDML B.06 | 7.5 MB | ML |
EU Declaration
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
The platform for intelligent networking: EDIP | 4.3 MB | EN / GB |