Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

    Type 8742 / Ident No. 309467

    Produkt-Foto Typ 8742

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8742
    • Produkt-Foto Typ 8742
    • Produkt-Foto Typ 8742

    Mass Flow Controller / Meter

    • Nominal flow ranges from 0.010 lN/min to 160 lN/min
    • High accuracy and repeatability
    • Protection class IP65 and IP67
    • Communication via fieldbus based on CANopen
    • Optional: ATEX II Kat. 3G/D

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller / meter type 8742 for gases is intended for the use in a büS or CANopen network. The büS network technology is based on CAN physics and was developed by Bürkert especially for Industrial Ethernet or fieldbus communication in applications with multiple control loops. In combination with the system control unit (SCU) type ME2X, the CANopen based communication can be translated to the customer’s fieldbus. The mass flow controller (MFC) / meter (MFM) can always be switched between büS and CANopen communication. Given that, Type 8742 can also be directly integrated into existing CANopen networks. Type 8742 can be configured as MFM or MFC. Optional, two different gases can be calibrated. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM. Type 8742 is especially designed for use in harsh environments due to high protection class and explosion-proof.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8742
    Protection type (IP max. with suitable connector) IP65
    Reference medium 1 CH4 (Methane)
    Work area medium 1 0.4
    Unit medium 1 Nl/min
    Supply voltage 24 V DC
    Input signal büS
    Output signal büS
    Typical electrical power consumption 3 W
    Power consumption to UL61010-1 4.5 W
    Port connection 1 type Compression fitting
    Port connection 1 standard Not relevant
    Port connection 1 diameter 6 mm
    Port connection 2 type Compression fitting
    Port connection 2 standard Not relevant
    Port connection 2 diameter 6 mm
    Electronics body material Aluminium
    Fluidics body material Stainless steel
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position horizontal
    Valve type 2871
    Orifice 0,3 mm
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 1
    Maximum pressure medium 1 bar
    Outlet pressure medium 1 at Qnom -0.1
    Electrical connection 1 type Plug - M12
    Input type digital quantity 0 PCE
    Output type digital quantity 0 PCE
    Measuring accuracy of reading 0,80 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:50
    Impact protection cover Yes
    Weight 0,968000 kg
    Approval type
    Certification type
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8742 data sheet | mass flow controller/meter for gases 2.9 MB EN / EU
    DTS Type ME43 data sheet | Fieldbus Gateway 895.1 kB EN / EU
    DTS Typ 8742 Datenblatt | Massendurchflussregler/-messer für Gase 1.9 MB DE / DE
    DTS Typ ME43 Datenblatt | Feldbus-Gateway 897.6 kB DE / DE
    DTS タイプME43 データシート | フィールドバスゲートウェイ 1.3 MB JA / JP
    DTS 型号 8742 参数表 | 质量流量控制器 (MFC)/气体质量流量测量计 (MFM) 2.1 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Software | CANopen Network configuration 362.4 kB EN / EU
    MAN Operating Instructions Type 8741 8742 | MFM / MFC büS / CANopen 3.1 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 981.8 kB EN / EU
    MAN Supplement ATEX Type 8742 8746 | Mass Flow Controller (MFC)/Meter (MFM) for Gases 338.6 kB EN / EU
    MAN Supplement type 8741-8742-8746 bueS/CANopen | bueS/CANopen switch 94.4 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Software | CANopen Netzwerkkonfiguration 364.7 kB DE / DE
    MAN Bedienungsanleitung Typ 8741 8742 | MFM / MFC büS / CANopen 3.1 MB DE / EU
    MAN Ergänzungsanleitung ATEX Typ 8742 8746 | Mass Flow Controller (MFC)/Meter (MFM) for Gases 346.1 kB DE / EU
    MAN Manuel d'utilisation Type 8741 8742 | MFM / MFC büS / CANopen 3.1 MB FR / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 984.4 kB DE / DE
    MAN Software manual Type 8920 | Bürkert-Communicator 997.1 kB FR / FR
    MAN Supplément ATEX Type 8742 8746 | Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) 344.3 kB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 4.0.1 302.9 MB ML
    SOW Initiation Files EDS GSD GSDML B.07.00.01 7.8 MB ML

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC The platform for intelligent networking: EDIP 4.3 MB EN / GB

    My Comparison List