Share via email
Some fields are missing
send eMail
bürkert
 

Fitting metall

Type 1500 / Article No. 564698

Technical attributes

Insertion clamp 1 1/2 (inch) | -15,00 °C - 160,00 °C | PN 16 | Welded sleeve | Stainless steel

Function
Fluidic port connection number
1
Process Connection Type/Size
Port connection 1 type
Welded sleeve
Port connection 1 outer diameter (inch)
1 1/2 inch
Port connection 1 inner diameter (mm)
34,8 mm
Port connection 1 size DN
DN 40
Port connection 1 wall thickness (mm)
1,65 mm
Port connection 1 wall thickness inch
0,065 Inch2
Port connection 1 outer diameter (mm)
38,1 mm
Port connection 1 pipe standards 1
ISO 4200
Port connection 1 pipe standard 2
DIN 11866 serie B
Port connection 1 pipe standard 3
DIN EN ISO 1127
Port connection 1 DN inch
1,5 Inch2
Port connection material category
Metals
Port connection material
Stainless steel
Materials
Armature material
Stainless Steel
Roughness of pipe inside
0,6 µm
Roughness of pipe outside
1,2 µm
Process Pressure / Temperature
Nominal pressure (DIN EN 1333)
PN 16
Temperature medium min
-15 °C
Temperature medium max
160 °C

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List