Fitting plastic
Type 1501 / Article No. 561772

Technical attributes
Insertion 2 (inch) | 500,00l/min - 20.000l/min | 0,00 °C - 50,00 °C | PN 10 | PVC (Polyvinyl chloride)
![]() |
|
---|---|
Fluidic port connection number
1
|
![]() |
|
---|---|
Measured value unit
l/min
|
|
Min measured value of volume flow rate
500
|
|
Max measured value of volume flow rate
20.000
|
![]() |
|
---|---|
Port connection material category
Plastics
|
|
Port connection material
PVC (Polyvinyl chloride)
|
![]() |
|
---|---|
Nominal pressure (DIN EN 1333)
PN 10
|
|
Temperature medium min
0 °C
|
|
Temperature medium max
50 °C
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: