Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Insertion fitting for flow or analytical measurement

    Type S020 / Article No. 443314

    Compare now Print
    Product Image Type S020

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Fitting for insertion sensor

    • Universal fitting for Insertion measuring device in pure, aggressive or contaminated liquids
    • Large range of process connections: DN06 to DN400 in PVC, PP, PVDF, PE, stainless steel, brass
    • Transmitter available for: - Indication, Monitoring, Transmitting - On/Off control, Batch control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The fitting can be used to connect any Insertion device for a measurement in the pipe. e. g. for flow, pH, oxidation reduction potential (ORP) and conductivity measurement. The fitting is available for paddle wheel and electromagnetic flowmeters and analytical measurement devices having a G 2" or a clamp connection.


    EAN Number
    4053913023273
    Commodity Codes
    73071910
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type S020
    Product sub-group Fitting
    Temperature medium min -15 °C
    Temperature medium max 160 °C
    Nominal pressure (DIN EN 1333) PN 16
    Fitting electronic interface Insertion 2 (inch)
    Min measured value of volume flow rate 1.075
    Max measured value of volume flow rate 35.834
    Measured value unit l/h
    Diameter measuring tube (DN) 32 mm
    Fluidic port connection number 2
    Port connection 1 type Clamp
    Port connection 1 size DN DN 40
    Port connection 1 inner diameter (mm) 35,6 mm
    Port connection 1 wall thickness (mm) 1,2 mm
    Port connection 1 outer diameter (mm) 38 mm
    Port connection 1 clamp outer diameter (mm) 50,5 mm
    Port connection 1 clamp SMS 3017
    Port connection material category Metals
    Port connection material Stainless steel
    Measuring pipe material Stainless steel
    Armature material Stainless Steel
    Medium-contacting parts seal material EPDM (Ethylene-propylene-diene rubber)
    Roughness of pipe inside 1,6 µm
    Roughness of pipe outside 3,2 µm
    Installation length 161 mm
    Weight 2 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 2 MB EN / EU
    DTS Tipo S020 folha de dados | Insertion Adaptador para medições do fluxo ou da análise 973 kB PT / BR
    DTS Tipo S020 folha de dados | fitting de INSERÇÃO para mediçãode vazão 3 MB PT / BR
    DTS Tipo S020 hoja de datos |racor para pH ELEMENT ymedidores de conductividad 3 MB ES / ES
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 2 MB DE / DE
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8205 | pH-controller 3 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8205 | pH-meter or pH-transmitter 5 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8206 | Redox-meter or redox-transmitter 5 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8225 | Conductivity meter or conductivity transmitter 3 MB EN,FR,DE / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1 MB EN / EU
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 2 MB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 2 MB SV / ZMAN
    MAN Manual de usuario Tipo S020 | Racor para pH ELEMENT y medidores de conductividad 2 MB ES / ES
    MAN Manuel d'utilisation type S020 | Raccord à insertion 2 MB FR / EU

    My Comparison List