Insertion fitting for flow or analytical measurement
Type S020 / Ident No. 428774
Product description
The fitting can be used to connect any Insertion device for a measurement in the pipe. e. g. for flow, pH, oxidation reduction potential (O.R.P) and conductivity measurement. The fitting is available for paddle wheel and electromagnetic flowmeters and analytical measurement devices having a G2” or a clamp connection.
- EAN Number
- 4053913022788
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | S020 | |
Product sub-group | Fitting | |
Temperature medium min | -15 | °C |
Temperature medium max | 160 | °C |
Nominal pressure (DIN EN 1333) | PN 16 | |
Fitting electronic interface | Insertion 2 (inch) | |
Min measured value of volume flow rate | 689 | |
Max measured value of volume flow rate | 22.963 | |
Measured value unit | l/h | |
Diameter measuring tube (DN) | 25 | mm |
Fluidic port connection number | 2 | |
Port connection 1 type | Flanged | |
Port connection 1 size DN | DN 25 | |
Port connection 1 flange | DIN EN 1092-1 | |
Port connection 2 type | Flanged | |
Port connection 2 size DN | DN 25 | |
Port connection 2 flange | DIN EN 1092-1 | |
Port connection material category | Metals | |
Port connection material | Stainless steel | |
Measuring pipe material | Stainless steel | |
Armature material | Stainless Steel | |
Medium-contacting parts seal material | FKM (Fluor rubber) | |
Roughness of pipe inside | 1,6 | µm |
Roughness of pipe outside | 3,2 | µm |
Installation length | 160 | mm |
Weight | 3,440000 | kg |