Fitting for insertion sensor
Type S020 / Article No. 428751

Technical attributes
Insertion 2 (inch) | 924,00l/h - 30.791l/h | -15,00 °C - 160,00 °C | PN 16 | Inner thread | RC (ISO 7/1)1 1/4 | Stainless steel
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
924
|
|
Max measured value of volume flow rate
30.791
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1 1/4
|
|
Port connection 1 thread type
RC (ISO 7/1)
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Armature material
Stainless Steel
|
|
Roughness of pipe inside
1,6 µm
|
|
Roughness of pipe outside
3,2 µm
|
|
Measuring pipe material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: