Fitting for insertion sensor
Type S020 / Article No. 428711

Technical attributes
Insertion 2 (inch) | 2.185,00l/h - 76.160l/h | -15,00 °C - 100,00 °C | PN 10 | Weld end | PVDF (Polyvinylidene fluoride)
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
2.185
|
|
Max measured value of volume flow rate
76.160
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
50 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 1 wall thickness (mm)
6,5 mm
|
|
Port connection 1 outer diameter (mm)
63 mm
|
|
Port connection 1 pipe standards 1
Plastic connection
|
|
Port connection 1 DN inch
2 Inch2
|
|
Port connection 1 adhesive bonding
ISO 10931
|
|
Port connection material category
Plastics
|
|
Port connection material
PVDF (Polyvinylidene fluoride)
|
![]() |
|
---|---|
Armature material
PVDF (Polyvinylidene fluoride)
|
|
Measuring pipe material
PVDF (Polyvinylidene fluoride)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: