Fitting for insertion sensor
Type S020 / Article No. 428674

Technical attributes
Insertion 2 (inch) | 1.518,00l/h - 50.591l/h | 0,00 °C - 50,00 °C | PN 10 | Bonded sleeve | G2 1/4 | PVC (Polyvinyl chloride)
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
1.518
|
|
Max measured value of volume flow rate
50.591
|
![]() |
|
---|---|
Port connection 1 type
Bonded sleeve
|
|
Port connection 1 thread marking
2 1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 1 inner diameter (mm)
50 mm
|
|
Port connection 1 size DN
DN 40
|
|
Port connection 1 outer diameter (mm)
59 mm
|
|
Port connection 1 DN inch
1,5 Inch2
|
|
Port connection 1 adhesive bonding
DIN 8063
|
|
Port connection material category
Plastics
|
|
Port connection material
PVC (Polyvinyl chloride)
|
![]() |
|
---|---|
Armature material
PVC (Polyvinyl chloride)
|
|
Measuring pipe material
PVC (Polyvinyl chloride)
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: