Fitting plastic
Type 1501 / Article No. 425139

Technical attributes
Insertion 2 (inch) | 60,00l/min - 2.000l/min | 0,00 °C - 60,00 °C | PN 10 | Connection clamp | PP (Polypropylene)
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/min
|
|
Min measured value of volume flow rate
60
|
|
Max measured value of volume flow rate
2.000
|
![]() |
|
---|---|
Port connection 1 type
Connection clamp
|
|
Port connection 1 inner diameter (mm)
75 mm
|
|
Port connection material category
Plastics
|
|
Port connection material
PP (Polypropylene)
|
![]() |
|
---|---|
Armature material
PVC (Polyvinyl chloride)
|
|
Measuring pipe material
PP (Polypropylene without fibreglass)
|
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: