Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Insertion magnetic inductive flowmeter

    Type 8045 / Ident No. 449673

    Produkt-Foto Typ 8045

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8045
    • Produkt-Foto Typ 8045
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000225503.jpeg

    Insertion MID flow transmitter

    • Sensor without moving parts
    • Indicates both flow rate and volume
    • Simulation of all output signals
    • Clean in place (CIP), FDA-compliant materials
    • Version with Alloy C22 electrodes

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The electromagnetic flowmeter 8045 is made up of an electronic module including a backlit display, operating keys and a sensor consisting of PVDF or stainless steel material. It has been designed to measure a flow rate of neutral and slightly aggressive fluids with a conductivity of more than 20 µS/cm in DN06...DN400 pipes. It is equipped with a 4...20 mA output, a digital output (pulse output by default). Some versions are equipped with two relay outputs and one digital input. Two independent totalizers allow counting the flow rate. The available process connections are: - G2” connection for the version with a PVDF sensor - G2” or clamp connection for the version with a stainless steel sensor. The version with a stainless steel sensor can be used in applications with higher pressures (PN16) and higher temperatures (110°C). The version with Alloy C22 electrodes has been designed for applications with aggressive fluids (chemicals) and especially sea water applications.


    EAN Number
    4053913023549
    UPC Number
    887674004844
    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8045
    Product sub-group Flow rate
    Flow rate (volume) Yes
    Concentration No
    Continuous measurement Yes
    Dosing No
    Switch No
    Construction device Compact
    Display type Display
    Protection class measurement device (IP) IP65
    DC voltage min. 18 V
    DC voltage max. 36 V
    Battery voltage No
    Operating supply type 3 conductor
    Precision of volume flow rate in relation to reading 0.5 %
    Temperature environment min -10 °C
    Temperature environment max 60 °C
    Temperature medium min -15 °C
    Temperature medium max 110 °C
    Pressure Class (PN) PN 16
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 2000 cP
    Conductivity min 20 µS/cm
    Detection of flow direction Yes
    Sensor type Magnetic inductive
    Magnetic inductive type Insertion
    Fitting electronic interface Insertion 2 (inch)
    Electrical connection 1 type Cable gland M20
    Electrical connection 1 quantity 2 PCE
    Electrical connection 1 gender Terminal block
    Electrical connection 1 material category Plastics
    Electrical connection 1 material PA (Polyamide)
    Electrical connection 1 seal material Neoprene
    Input type digital quantity 1 PCE
    Output type analog quantity 1 PCE
    Output analogue current functioning principle source Yes
    Output analogue current functioning principle drain Yes
    Output 1 type analog current 4-20 mA
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0.1 A
    Output 2 digital type Relay
    Output 2 digital version NC No
    Output 2 digital version NO Yes
    Output 2 digital relay/reed voltage AC 250 V
    Output 2 digital relay/reed voltage DC 40 V
    Output 2 digital relay/reed power AC 3 A
    Output 2 digital relay/reed power DC 3 A
    Output 3 digital type Relay
    Output 3 digital version NC No
    Output 3 digital version NO Yes
    Output 3 digital relay/reed voltage AC 250 V
    Output 3 digital relay/reed voltage DC 40 V
    Output 3 digital relay/reed power AC 3 A
    Output 3 digital relay/reed power DC 3 A
    Electronics body material category Plastics
    Electronics body material PPA
    Cover material PPA
    Protection lid material PSU (Polysulfone) / PPSU (Polyphenylsulfone)
    Nut material PPA
    Front foil material category Plastics
    Front foil material Polyester
    Seal sensor/housing material FKM (Fluor rubber)
    Seal housing/cover material NBR
    Protection lid seal material Silicone
    Screw material Stainless steel
    Fastening part material PSU (Polysulfone) / PPSU (Polyphenylsulfone)
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Finger material composition Metals
    Finger material Stainless steel
    Medium-contacting parts seal material FKM (Fluor rubber)
    Electrode material Stainless steel
    Electrode holder material PEEK (Polyetheretherketone)
    Insertion sensor length long
    Time dosing No
    Batch dosing No
    Extended diagnosis No
    Volumeter Yes
    Weight 1,050000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8045 data sheet | Insertion electromagnetic flowmeter 1.5 MB EN / EU
    DTS Type 8045 data sheet | electromagnetic Insertion electromagnetic flowmeter [US units] 527.9 kB EN / US
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 2 MB EN / EU
    DTS Tipo 8045 folha de dados | aparelho de medição do fluxo magnético-indutivo Insertion 737.6 kB PT / BR
    DTS Tipo 8045 hoja de datos | Insertion ? Caudalímetro magnético inductivo 298.4 kB ES / ES
    DTS Tipo S020 hoja de datos |racor para pH ELEMENT ymedidores de conductividad 923.1 kB ES / ES
    DTS Typ 8045 Datenblatt | magnetisch-induktives Insertion-Durchflussmessgerät 1.6 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 2 MB DE / DE
    DTS Type 8045 fiche technique | Débitmètre Insertion électromagnétique 1.5 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8045 | Insertion electromagnetic flowmeter 817.3 kB EN / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.6 MB EN / EU
    MAN Quickstart Type 8045 | Insertion electromagnetic flowmeter 474.3 kB EN / EU
    MAN Service manual Type 8045 | Spare parts 461.6 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8045 | Magnetisch-induktiver Insertion-Durchflussmesser 822.6 kB DE / EU
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.7 MB DE / EU
    MAN Manual de usuario Tipo 8045 | Caudalímetro magnético inductivo 5.9 MB ES / ES
    MAN Manuel d'utilisation Type 8045 | Débitmétre électromagnétique à Insertion 833.4 kB FR / EU
    MAN Manuel utilisateur type S020 | Raccord à insertion 1.5 MB FR / EU
    MAN Quickstart Typ 8045 | Magnetisch-induktiver Insertion-Durchflussmesser 481.1 kB DE / EU
    MAN Quickstart Type 8045 | Débitmétre électromagnétique à Insertion 477.4 kB FR / EU

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 495.7 kB ML

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8045 3.3 MB DE
    3D_ANIMATION 3D-Animation - 8045 3.7 MB DE
    3D_ANIMATION 3D-Animation - 8045 3.3 MB EN
    3D_ANIMATION 3D-Animation - 8045 3.7 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Electromagnetic Flowmeter Insertion Model. 632.4 kB EN / EU

    My Comparison List