Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Magnetic inductive sensor with hygienic process connections

    Type S056 / Article No. 554350

    Compare now Print
    Produkt-Foto Typ S056

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Triclamp BS4825 fitting DN10 compact

    • For connection to a transmitter Type SE56 (blind in compact version or with display in compact or remote version) for flow measurement (see data sheets Types 8056 and SE56)
    • Hygienic version, 3A certificate
    • For food and beverage or pharmaceutical applications
    • Flow measurements from 3 l/h

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    UPC Number
    887674012917
    Commodity Codes
    90261081
    Country
    IT

    Technical attributes

    Name
    Value
    Unit
    Type S056
    Product sub-group Fitting
    Temperature medium min -20 °C
    Temperature medium max 130 °C
    Nominal pressure (DIN EN 1333) PN 16
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 20.000 cP
    Sensor type Magnetic inductive
    Magnetic inductive type Fullbore
    Construction fitting Compact
    Fitting electronic interface for full bore
    Min measured value of volume flow rate 0
    Max measured value of volume flow rate 3.000
    Measured value unit l/h
    Diameter measuring tube (DN) 10 mm
    Fluidic port connection number 2
    Port connection 1 type Clamp
    Port connection 1 size DN DN 15
    Port connection 1 inner diameter (mm) 10,3 mm
    Port connection 1 wall thickness (mm) 1,2 mm
    Port connection 1 outer diameter (mm) 12,7 mm
    Port connection 1 clamp outer diameter (mm) 25,4 mm
    Port connection 1 pipe standards 1 BS 4825-1
    Port connection 1 clamp BS 4825-3
    Port connection material category Metals
    Port connection material Stainless steel
    Measuring pipe material Stainless steel
    Medium-contacting parts seal material FKM (Fluor rubber)
    Electrode material Stainless steel
    Number of electrodes 2 PCE
    Roughness of pipe inside 0,8 µm
    Roughness of pipe outside 0,8 µm
    Installation length 128 mm
    Lining PTFE (Polytetrafluorethylene)
    Protection type Fitting/Sensor (IP) IP67
    Weight 2,2 kg
    Approval type Material-approval-foods seal materials, 3-A Sanitary
    Certification type Hygiene certification USA
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8056 data sheet | electromagnetic flow meter [hygienicversion] 1 MB EN / EU
    DTS Type SE56 data sheet | transmitter for electromagnetic-inductive flow sensor fittings 2 MB EN / EU
    DTS Typ SE56 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 2 MB DE / DE
    DTS Type 8056 fiche technique | Débitmètre électromagnétique [version hygiénique] 1 MB FR / FR
    DTS Type SE56 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S056 | Full bore sensor-fitting 489 kB EN / EU
    MAN Bedienungsanleitung Typ S056 | Full-bore Sensor-Fitting 482 kB DE / DE
    MAN Manuel d'utilisation type S056 | Raccord-capteur à passage intégral 482 kB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 796 kB ML

    My Comparison List