Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Magnetic-inductive flow sensor, low flow rates

    Type S051 / Article No. 553481

    Compare now Print
    Produkt-Foto Typ S051

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Fullbore MAG sensor low flow version

    • For connection to a transmitter Type SE56 (blind in compact version or with display in compact or remote version) for flow measurement (see data sheets Types 8051 and SE56)
    • CIP capable
    • Flow measurements from 3 l/h

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Commodity Codes
    90261081
    Country
    IT

    Technical attributes

    Name
    Value
    Unit
    Type S051
    Product sub-group Fitting
    Temperature medium min -20 °C
    Temperature medium max 130 °C
    Nominal pressure (DIN EN 1333) PN 16
    Dynamic viscosity min. 0 cP
    Dynamic viscosity max. 20.000 cP
    Sensor type Magnetic inductive
    Magnetic inductive type Fullbore
    Construction fitting Compact
    Fitting electronic interface for full bore
    Min measured value of volume flow rate 0
    Max measured value of volume flow rate 6.000
    Measured value unit l/h
    Diameter measuring tube (DN) 15 mm
    Fluidic port connection number 2
    Port connection 1 type Outer thread
    Port connection 1 thread type G
    Port connection 1 thread marking 3/4
    Port connection material category Metals
    Port connection material Stainless steel
    Measuring pipe material Stainless steel
    Medium-contacting parts seal material FKM (Fluor rubber)
    Electrode material Stainless steel
    Number of electrodes 2 PCE
    Roughness of pipe inside 1,6 µm
    Roughness of pipe outside 1,6 µm
    Installation length 128 mm
    Lining PTFE (Polytetrafluorethylene)
    Full liner No
    Protection type Fitting/Sensor (IP) IP67
    Weight 2,2 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8051 data sheet | electromagnetic Insertion flowmeter [low flow volumes] 1 MB EN / EU
    DTS Type SE56 data sheet | transmitter for electromagnetic-inductive flow sensor fittings 2 MB EN / EU
    DTS Typ 8051 Datenblatt | magnetisch-induktives Insertion-Durchflussmessgerät 1 MB DE / DE
    DTS Typ SE56 Datenblatt | Transmitter für magnetisch-induktive Durchflusssensor-Fittings 2 MB DE / DE
    DTS Type 8051 fiche technique | Débitmètre électromagnétique 1 MB FR / FR
    DTS Type SE56 fiche technique | Transmetteur pour raccords-capteurs de débit électromagnét. 2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S051 S054 S055 | Full bore sensor 667 kB EN,FR,DE / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 796 kB ML

    My Comparison List