8619 - 2 * COND + PH + OUT
Type 8619 / Article No. 564896

Technical attributes
Multi-channel | Remote Panel | 12,00 V - 36,00 V | Conductivity | Conductivity | pH/ORP | Outlet module | -10,00 °C - 60,00 °C
![]() |
|
---|---|
Voltage min / rated voltage
12 V
|
|
Voltage max / rated voltage
36 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Screws material
Stainless steel
|
|
Cover material
PC (polycarbonate)
|
|
Electronics body material category
Plastics
|
|
Electronics body material
PPO
|
![]() |
|
---|---|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
![]() |
|
---|---|
Seal housing/cover material
Silicone
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: