8619-3*COND&1out- panel1/4 DIN- DC
Type 8619 / Article No. 563190

Technical attributes
Multi-channel | Remote Panel | 12,00 V - 36,00 V | Conductivity | Conductivity | Conductivity | Outlet module | -10,00 °C - 60,00 °C
![]() |
|
---|---|
Voltage min / rated voltage
12 V
|
|
Voltage max / rated voltage
36 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Screws material
Stainless steel
|
|
Cover material
PC (polycarbonate)
|
|
Electronics body material category
Plastics
|
|
Electronics body material
PPO
|
![]() |
|
---|---|
Temperature environment min
-10 °C
|
|
Temperature environment max
60 °C
|
![]() |
|
---|---|
Seal housing/cover material
Silicone
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: