Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    multiCELL - Multi-channel and multi-function transmitter/controller

    Type 8619 / Ident No. 562760

    Compare now Print
    Produkt-Foto Typ 8619

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8619
    • Produkt-Foto Typ 8619
    • Produkt-Foto Typ 8619
    • Produkt-Foto Typ 8619
    • 9000222189.jpeg

    8619-4*PH<(>&<)>ORP+2*out-panel 1/4 DIN

    • Compatible with most common flow, pH/ORP, chlorine and conductivity sensors with most common flow, pH/ORP, chlorine and conductivity sensors
    • Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
    • Hardware extension possibilities (up to 6 free slots)
    • Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
    • Functionality extendable by software options

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The 8619 multichannel and multifunction transmitter/controller, available in two housing variants for panel or wall mounting, is a microprocessor transmitter/controller for connection of sensors which deliver raw signals for pH, ORP, conductivity and flow via pulses or sensors (like pressure, level, chlorine…) which delivers analogue signals (0…20 mA, 4…20 mA, 0…2 V, 0…5 V, 0…10 V). Type 8619 is the ideal device for measurement and control and as well dosing processes e.g. in applications of water treatment plants (like boiler, cooling tower or reverse osmosis systems) and food and pharma plants. Modularity in hardware and software offers high flexibility for adjusting it to the applications resulting in having a very good price to functionality relation. Sophisticated electronics and state of the art control algorithms ensure that optimum process control is maintained at all times with minimal operator intervention and achieving highest quality. Thanks to full support of the Modbus TCP, PROFINET (Conformance Class B) or EtherNet/IP, the 8619 can be integrated into most Industrial Ethernet environments. Therefore all important process values like measurement data, process diagnostics or device status can be easily integrated into the automation system.


    Commodity Codes
    90268020
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8619
    Controller type Multi-channel
    Construction device Remote Panel
    Display type Display
    Protection type transmitter front/wall-installation (IP) IP65
    Protection type transmitter front/wall-installation NEMA NEMA 4X
    Protection type transmitter back side (IP) IP20
    Voltage / rated voltage 12 V
    Voltage / rated voltage 36 V
    AC voltage No
    DC voltage Yes
    Temperature environment min -10 °C
    Temperature environment max 70 °C
    Electrical connection 1 type Screw terminal
    Slot 1 pH/ORP
    Slot 2 pH/ORP
    Slot 3 pH/ORP
    Slot 4 pH/ORP
    Slot 5 Outlet module
    Slot 6 Outlet module
    Input type analog quantity 0 PCE
    Input type digital quantity 2 PCE
    Output type analog quantity 6 PCE
    Output 1 type analog current 4-20 mA
    Output 1 type analog voltage without feedback
    Output 2 type analog current 4-20
    Output 4 type analog current 4-20
    Output 5 type analog current 4-20
    Output 6 type analog current 4-20
    Output type digital quantity 6 PCE
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN Yes
    Output 1 digital transistor connection PNP Yes
    Digital output 1 transistor contactless 0.7 A
    Output 2 digital type Transistor
    Output 2 digital transistor connection NPN Yes
    Output 2 digital transistor connection PNP Yes
    Digital output 2 transistor contactless 0.7 A
    Output 3 digital type Transistor
    Output 3 digital transistor connection NPN Yes
    Output 3 digital transistor connection PNP Yes
    Output 3 digital transistor current 0.7 A
    Output 4 digital type Transistor
    Output 4 digital transistor connection NPN Yes
    Output 4 digital transistor connection PNP Yes
    Output 4 digital transistor current 0.7 A
    Output 5 digital type Transistor
    Output 5 digital transistor connection NPN Yes
    Output 5 digital transistor connection PNP Yes
    Output 5 digital transistor current 0.7 A
    Output 6 digital type Transistor
    Output 6 digital transistor connection NPN Yes
    Output 6 digital transistor connection PNP Yes
    Output 6 digital transistor current 0.7 A
    Electronics body material category Plastics
    Electronics body material PPO
    Cover material PC (Polycarbonate)
    Front foil material category Elastomer
    Front foil material Silicone
    Seal housing/cover material Silicone
    Electrical connection plate material Stainless steel
    Screw material Stainless steel
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Weight 1,050000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8619 data sheet | multichannel/multifunction transmitter/controller 3.8 MB EN / EU
    DTS Tipo 8619 hoja de datos | multiCELL - Transmisor/controlador multicanal/multifunción 3.7 MB ES / ES
    DTS Typ 8619 Datenblatt | Multikanal-/Multifunktionstransmitter/-controller 3.4 MB DE / DE
    DTS Type 8619 fiches techniques |Transmetteur/contrôleur multicanal, multifonction: multiCELL 3.4 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8619 | Pipe assembly kit for a wall-mounted version 1.4 MB EN,FR,DE / EU
    MAN Additional manual Type 8619 |Digital communication ModbusTCP, PROFINET and EtherNet/IP 1.5 MB EN / EU
    MAN Operating Instructions type 8619 multiCELL | from software version B.01.01 3.5 MB EN / EU
    MAN Bedienungsanleitung Typ 8619 multiCELL | ab Software-Version B.01.01 3.5 MB DE / EU
    MAN Manual de usuario Tipo 8619 | multiCELL - Transmisor/controlador multicanal/multifunción 7.5 MB ES / ES
    MAN Manuel d'utilisation type 8619 multiCELL | à partir versionlogicielle B.01.01 3.8 MB FR / EU
    MAN 操作説明書 タイプ 8619 | 8619 multiCELL WM AC | ソフトウェアバージョンB.01.01以降 12 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Initiation Files EDS 1.0 17.2 kB ML
    SOW Initiation Files GSDML - 5.1 kB ML

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 499.8 kB ML

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD PROFINET | Z11949 | 8619 317.4 kB EN

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animationen 3.3 MB DE
    3D_ANIMATION 3D-Animationen 2.8 MB DE
    3D_ANIMATION 3D-Animationen 3.2 MB EN
    3D_ANIMATION 3D-Animationen 2.8 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - A new formulation line for insulin vials. 401.1 kB EN / GB
    MISC Flyer Best Practice - Bespoke automation solution for dosage delivery 2.3 MB EN / EU
    MISC Highly flexible modularity in hardware and software. 593.5 kB EN / EU
    MISC Hygienic design and precision for end products of the highest quality 492.5 kB EN / EU
    MISC Solutions for successful Cleaning in Place (CIP) 484.9 kB EN / EU

    My Comparison List