Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 72
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Online Analysis System

    Type 8905 / Article No. 307298

    Compare now Print
    Produkt-Foto Typ 8905

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Online Analysis System

    • For analysis applications for drinking water and fresh water in industrial processes
    • Modular sensor and electronic system: - up to 6 measurements in one housing - up to 30 analysis sensor cubes in one büS system
    • Prepared for fielbus connectivity, remote operation and remote maintenance
    • MEMS technologies allows minimal footprint and minimum sample water demand

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Type 8905 Online Analysis System is a compact and modular system for monitoring all important water parameters on one platform. The Type 8905 is a multichannel multifunction unit for the Bürkert sensor cubes and electronic modules from the EDIP platform. The efficient device integration platform (EDIP) allows the high flexibility by using modularity in the hardware as well as in the software of the system. The 8905 is the device for continuous analysis of the most important water parameters: - pH - chlorine/chlorine dioxide - conductivity - ORP - turbidity - temperature This modularity allows the measuring system to be assembled according to customer requirements and enables simple installation/configuration, operation and maintenance. For maintenance, sensors can be removed without tools, while the remaining sensors continue to measure. The sensors are operated via an integrated 7" touch display or Bürkert Communicator. In addition to the display and storage of analysis parameters, further features such as - Programming of simple control algorithms using f(x) - Interventions in the process via analog and digital inputs and outputs - Performing sensor calibrations can be done. Type 8905 is available as a compact system in one housing. Please contact your Bürkert sales center for custom system configurations.


    Commodity Codes
    90268020
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8905
    Body version Electric
    Connecting type right 1 Electrical
    Slot 1-1 module Terminal input BUS and power supply
    Slot 1-2 module HMI
    Slot 1-3 module Ethernet IP
    Slot 1-6 module Terminal output BUS and power output
    Interface 1 Available
    Degree of Protection IP65
    Body version 2 Fluidic
    Connecting type right 2 Fluidic with 2 inputs and electrical
    Slot 2-1 module M12 input BUS and power supply
    Slot 2-2 module Turbidity EPA
    Slot 2-3 module Turbidity ISO
    Slot 2-4 module Conductivity and temperature
    Slot 2-5 module M12 output BUS and power output
    Slot 2-6 module M12 input BUS and power supply
    Slot 2-7 module Chlorine and temperature
    Slot 2-8 module ORP and temperature
    Slot 2-9 module pH and temperature
    Slot 2-10 module M12 output BUS and power output
    Degree of Protection 2 IP65
    Voltage / rated voltage 100 V
    Voltage / rated voltage 240 V
    AC voltage Yes
    DC voltage No
    Weight 7 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8905 data sheet | online analysis system 1 MB EN / EU
    DTS Type MS01 data sheet | pH sensor cube 1 MB EN / EU
    DTS Type MS02 data sheet | chlorine/chlorine dioxide sensor cube 1 MB EN / EU
    DTS Type MS03 data sheet | conductivity sensor cube 1 MB EN / EU
    DTS Type MS04 data sheet | ORP sensor cube 2 MB EN / EU
    DTS Type MS05 data sheet | turbidity sensor cube 1 MB EN / EU
    DTS Type MZ15 data sheet | Manualcalibration and cleaning modul 1 MB EN / EU
    DTS Type MZ20 data sheet | cleaning system 8905 890 kB EN / EU
    DTS Typ 8905 Datenblatt | EDIP-Online-Analysesystem 1 MB DE / DE
    DTS Typ MS01 Datenblatt | Sensor-Cube zur pH-Wert-Messung 1 MB DE / DE
    DTS Typ MS02 Datenblatt | Sensor-Cube zur Chlor-/oder Chlordioxidmessung 1 MB DE / DE
    DTS Typ MS03 Datenblatt | Sensor-Cube zur Leitfähigkeitsmessung 1 MB DE / DE
    DTS Typ MS04 Datenblatt | Sensor-Cube zur Redoxpotentialsmessung 2 MB DE / DE
    DTS Typ MS05 Datenblatt | Sensor-Cube zur Trübungsmessung 1 MB DE / DE
    DTS Typ MZ15 Datenblatt | Manuelles Kalibrier- und Reinigungsmodul 1 MB DE / DE
    DTS Typ MZ20 Datenblatt | Reinigungsmodul System 8905 893 kB DE / DE
    DTS Type 8905 fiche technique | Système d'analyse en ligne, conception EDIP 1 MB FR / FR
    DTS Type MS01 fiche technique | Module capteur de pH 1 MB FR / FR
    DTS Type MS02 fiche technique | Module capteur de chlore, de dioxyde de chlore 1 MB FR / FR
    DTS Type MS03 fiche technique | Module capteur de conductivité 1 MB FR / FR
    DTS Type MS04 fiche technique | Module capteur de potentiel d’oxydo-réduction (Redox) 2 MB FR / FR
    DTS Type MS05 fiche technique | Module capteur de turbidité 1 MB FR / FR
    DTS Type MZ15 fiche technique | Outil de nettoyage et de calibrage manuel 1 MB FR / FR
    DTS Type MZ20 fiche technique | Module de nettoyage pour système 8905 863 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8905 | Cleaning system for the online analysis system 2 MB EN / EU
    MAN Definition fieldbus: Communication, cyclic commands, accessto büS objects 660 kB EN / EU
    MAN Operating Instructions Type 8905 | Online analysis system 2 MB EN / EU
    MAN Operating Instructions Type ME21 | Display software 852 kB EN / EU
    MAN Operating Instructions Type ME24 ME2X 8905 | I/O module 4 MB EN / EU
    MAN Operating Instructions Type ME25 | Controller module 1 MB EN / EU
    MAN Operating Instructions Type MS01 | pH sensor cube 2 MB EN / EU
    MAN Operating Instructions Type MS02 | Chlorine sensor cube 2 MB EN / EU
    MAN Operating Instructions Type MS03 | Conductivity sensor cube 2 MB EN / EU
    MAN Operating Instructions Type MS04 | Redox potential sensor cube 2 MB EN / EU
    MAN Operating Instructions Type MS05 | Turbidity sensor cube 2 MB EN / EU
    MAN Quickstart Type ME24 | I/O module 1 MB EN / EU
    MAN Service manual Type MS01 MS02MS04 | Replacing the measuring cell 3 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 982 kB EN / EU
    MAN Accessoire Type 8905 | Système de nettoyage pour le systèmed'analyse en ligne 2 MB FR / FR
    MAN Bedienungsanleitung Typ 8905 | Online-Analyse-System 2 MB DE / EU
    MAN Bedienungsanleitung Typ ME21 | Display-Software 855 kB DE / EU
    MAN Bedienungsanleitung Typ ME24 ME2X 8905 | I/O-Modul 4 MB DE / DE
    MAN Bedienungsanleitung Typ ME25 | Controller-Module 1 MB DE / EU
    MAN Bedienungsanleitung Typ MS01 | pH-Sensor-Cube 2 MB DE / EU
    MAN Bedienungsanleitung Typ MS02 | Chlor-Sensor-Cube 2 MB DE / EU
    MAN Bedienungsanleitung Typ MS03 | Leitfähigkeits-Sensor-Cube 2 MB DE / EU
    MAN Bedienungsanleitung Typ MS04 | Redoxpotential-Sensor-Cube 2 MB DE / EU
    MAN Bedienungsanleitung Typ MS05 | Trübung-Sensor-Cube 2 MB DE / EU
    MAN Beschreibung Feldbus: Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 669 kB DE / DE
    MAN Description Bus de terrain : communication, commandes cycliques, d'accéder objets büS 671 kB FR / FR
    MAN Manuel d'utilisation Type 8905 | Système d'analyse en ligne 2 MB FR / EU
    MAN Manuel d'utilisation Type ME24 ME2X 8905 | Module I/O 4 MB FR / FR
    MAN Manuel d'utilisation Type ME25 | Module contrôleur 1 MB FR / EU
    MAN Manuel d'utilisation Type MS01 | Module capteur de pH 2 MB FR / EU
    MAN Manuel d'utilisation Type MS02 | Module capteur de chlore 2 MB FR / EU
    MAN Manuel d'utilisation Type MS03 | Module capteur de conductivité 2 MB FR / EU
    MAN Manuel d'utilisation Type MS04 | Module capteur de potentiel redox 2 MB FR / EU
    MAN Manuel d'utilisation Type MS05 | Module capteur de turbidité 2 MB FR / EU
    MAN Manuel de service types MS01 MS02 MS04 | Remplacement de lacellule de mesure 3 MB FR / EU
    MAN Manuel du logiciel Type 8920 | Bürkert Communicator 997 kB FR / FR
    MAN Manuel du logiciel Type ME21 | Logiciel pour l'écran 941 kB FR / FR
    MAN Quickstart Typ ME24 | I/O-Modul 1 MB DE / DE
    MAN Quickstart Type ME24 | Module I/O 1 MB FR / FR
    MAN Service-Anleitung Typ MS01 MS02 MS04 | Austausch der Messzelle 3 MB DE / EU
    MAN Software-Anleitung Typ 8920 |Bürkert Communicator 984 kB DE / DE
    MAN Zubehör Typ 8905 | Reinigungssystem zum Online-Analyse-System 2 MB DE / DE
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.0.15 563 MB ML
    SOW LoggerHMIU Firmware B.03.01.00 92 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 791 kB ML

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Ongoing water monitoring - state-of-the-art and highly compact 632 kB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Online Analysis System Type 8905 for Water 8 MB EN / DE
    video Product Overview Type 8905 – Online Analysis System 21 MB EN / GB
    video Online Analyse System Typ 8905 für Wasser 8 MB DE / DE

    My Comparison List