Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    eCONTROL - Universal controller

    Type 8611 / Article No. 208048

    Compare now Print
    Produkt-Foto Typ 8611

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    EControl ext.FREQ NPN; INT HALL

    • Continuous, 2-point, 3-point and On/Off control
    • Ratio control function
    • Sensor inputs (4-20 mA, 0-10 V, frequency, RTD)
    • Control of proportional, process and motor valves
    • Bürkert proportional valves and flow meters are memorized

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Thanks to its compact design, the universal 8611 controller is especially designed for compact control system applications. It is compatible and tested with all Bürkert proportional valves and sensors and can be connected with every non-Bürkert Control valve by standard signal (4…20 mA, 0…10 V or PWM-output). The Proportional & Integral (PI) process controller is equipped with many additional functions. The process value feedback can be supplied as one of three analogue inputs; a standard signal (4…20 mA/0…10 V), frequency or RTD signal; directly to the universal controller. The process switching points can be set via a 4…20 mA or 0…10 V signal or with the keypad. For temperature specific control, it is possible to set a cascade structure with both temperature and flow as inputs. Thanks to the proportional control capabilities, a wide range of control functions can be performed in a variety of liquids and gas mediums.


    Commodity Codes
    90328900
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8611
    Controller type Single-channel
    Construction device Compact fitting
    Display type Display
    Protection class measurement device (IP) IP65
    Protection rate measurement device NEMA NEMA 4X
    Voltage / rated voltage 21,6 V
    Voltage / rated voltage 26,4 V
    AC voltage No
    DC voltage Yes
    Temperature environment min 0 °C
    Temperature environment max 70 °C
    Electrical connection 1 type Plug - M8
    Electrical connection 1 quantity 1 PCE
    Electrical connection 2 type Plug - M8
    Electrical connection 2 quantity 1 PCE
    Electrical connection 3 type Plug - M12
    Electrical connection 3 quantity 1 PCE
    Electrical connection 1 number of contacts 4 PCE
    Electrical connection 2 number of contacts 3 PCE
    Electrical connection 3 number of contacts 8 PCE
    Electrical connection 1 material Diecast zinc, nickel-plated
    Electrical connection 2 material Diecast zinc, nickel-plated
    Electrical connection seal 1 material FKM (fluororubber)
    Electrical connection 3 material Diecast zinc, nickel-plated
    Input type analog quantity 1 PCE
    Input 1 type analog voltage 0-10
    Input 1 type analog current 4-20
    Input type digital quantity 2 PCE
    Output type analog quantity 1 PCE
    Output 1 type analog current 4-20 mA
    Output 1 type analog voltage 0-10 V
    Output type digital quantity 3 PCE
    Output 1 digital type Transistor
    Output 1 digital transistor connection NPN No
    Output 1 digital transistor connection PNP No
    Digital output 1 transistor contactless 1,5 A
    Output 2 digital type Transistor
    Output 2 digital transistor connection NPN No
    Output 2 digital transistor connection PNP No
    Digital output 2 transistor contactless 1,5 A
    Output 3 digital type Transistor
    Output 3 digital transistor connection NPN No
    Output 3 digital transistor connection PNP Yes
    Output 3 digital transistor current 1,5 A
    Electronics body material category Plastics
    Electronics body material PC (Polycarbonate)
    Cover material PC (polycarbonate)
    Front foil material category Elastomers
    Front foil material Polyester
    Seal housing/cover material Silicone
    Screws material Stainless steel
    Parametrisation local Yes
    Parametrisation separate No
    Parametrisation fixed No
    Weight 0,324 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8611 data sheet | universal controller eCONTROL 2 MB EN / EU
    DTS Typ 8611 Datenblatt | Universal-Prozessregler eCONTROL 2 MB DE / DE
    DTS Type 8611 fiche technique | Régulateur universel de processeCONTROL 2 MB FR / FR
    DTS 型号 8611 参数表 | 通用过程控制器eCONTROL 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8611 | from software version B02 3 MB EN / EU
    MAN Quickstart Type 8611 | from software version B02 3 MB EN / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 79 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8611 | ab Softwareversion B02 3 MB DE / DE
    MAN Manual de usuario Tipo 8611 | eCONTROL - Regulador universal 2 MB ES / ES
    MAN Manuel d'utilisation Type 8611 | À partir de la version logicielle B02 3 MB FR / FR
    MAN Quickstart Type 8611 | ab Softwareversion B02 3 MB DE / EU
    MAN Quickstart Type 8611 | à partir de la version logicielle B02 3 MB FR / EU
    MAN 使用说明 8611 型 | eCONTROL过程控制器和比例控制器 18 MB ZH / CN

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 831 kB ML

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Compact Versatility for universal process control applications. 193 kB EN / EU

    My Comparison List