Fitting for insertion sensor
Type S020 / Article No. 564923

Technical attributes
Insertion clamp 1 1/2 (inch) | 5,00m3/h - 150m3/h | -15,00 °C - 160,00 °C | PN 16 | Weld end | Stainless steel
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
m3/h
|
|
Min measured value of volume flow rate
5
|
|
Max measured value of volume flow rate
150
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 outer diameter (inch)
3 inch
|
|
Port connection 1 inner diameter (mm)
72,9 mm
|
|
Port connection 1 size DN
DN 80
|
|
Port connection 1 wall thickness (mm)
1,65 mm
|
|
Port connection 1 wall thickness inch
0,065 Inch2
|
|
Port connection 1 outer diameter (mm)
76,2 mm
|
|
Port connection 1 pipe standards 1
ASME BPE
|
|
Port connection 1 pipe standard 2
DIN 11866 serie C
|
|
Port connection 1 DN inch
3 Inch2
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Armature material
Stainless Steel
|
|
Roughness of pipe inside
0,8 µm
|
|
Roughness of pipe outside
1,6 µm
|
|
Measuring pipe material
Stainless steel
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: