Fitting for insertion sensor
Type S020 / Article No. 564916

Technical attributes
Insertion clamp 1 1/2 (inch) | 2.003,00l/h - 66.783l/h | -15,00 °C - 160,00 °C | PN 16 | Weld end | Stainless steel
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
2.003
|
|
Max measured value of volume flow rate
66.783
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
48,6 mm
|
|
Port connection 1 size DN
DN 50
|
|
Port connection 1 wall thickness (mm)
1,2 mm
|
|
Port connection 1 outer diameter (mm)
51 mm
|
|
Port connection 1 pipe standards 1
SMS 3008
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Armature material
Stainless Steel
|
|
Roughness of pipe inside
0,8 µm
|
|
Roughness of pipe outside
1,6 µm
|
|
Measuring pipe material
Stainless steel
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: