Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Insertion fitting for flow or analytical measurement

    Type S020 / Ident No. 443967

    Produkt-Foto Typ S020

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ S020
    • Produkt-Foto Typ S020
    • Massbild
    • Massbild
    • Massbild
    • 9000224446.jpeg
    • 9000224460.jpeg

    Fitting for insertion sensor

    • Universal fitting for Insertion measuring device in pure, aggressive or contaminated liquids
    • Large range of process connections: DN06 to DN400 in PVC, PP, PVDF, PE, stainless steel, brass
    • Transmitter available for: - Indication, Monitoring, Transmitting -On/Off control, Batch control

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The fitting can be used to connect any Insertion device for a measurement in the pipe. e. g. for flow, pH, oxidation reduction potential (O.R.P) and conductivity measurement. The fitting is available for paddle wheel and electromagnetic flowmeters and analytical measurement devices having a G2” or a clamp connection.


    EAN Number
    4053913023433
    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type S020
    Product sub-group Fitting
    Temperature medium min -15 °C
    Temperature medium max 160 °C
    Pressure Class (PN) PN 16
    Fitting electronic interface Insertion 2 (inch)
    Min measured value of volume flow rate 924
    Max measured value of volume flow rate 30791
    Measured value unit l/h
    Diameter measuring tube (DN) 32 mm
    Fluidic port connection number 2
    Port connection 1 type Clamp
    Port connection 1 size DN DN 40
    Port connection 1 DN inch 1.5 Inch2
    Port connection 1 inner diameter (mm) 34.8 mm
    Port connection 1 wall thickness (mm) 1.65 mm
    Port connection 1 wall thickness inch 0.065 Inch2
    Port connection 1 outer diameter (mm) 38.1 mm
    Port connection 1 outer diameter (inch) 1 1/2 inch
    Port connection 1 clamp outer diameter (mm) 50.5 mm
    Port connection 1 pipe standards 1 ASME BPE
    Port connection 1 clamp ASME BPE
    Port connection 2 type Clamp
    Port connection 2 size DN DN 40
    Port connection 2 DN inch 1.5 Inch2
    Port connection 2 inner diameter (mm) 34.8 mm
    Port connection 2 wall thickness (mm) 1.65 mm
    Port connection 2 wall thickness inch 0.065 Inch2
    Port connection 2 outer diameter (mm) 38.1 mm
    Port connection 2 outer diameter (inch) 1 1/2 inch
    Port connection 2 clamp outer diameter (mm) 50.5 mm
    Port connection 2 pipe standards 1 ASME BPE
    Port connection 2 clamp ASME BPE
    Port connection material category Metals
    Port connection material Stainless steel
    Measuring pipe material Stainless steel
    Armature material Stainless Steel
    Medium-contacting parts seal material EPDM (Ethylene-propylene-diene rubber)
    Roughness of pipe inside 1.6 µm
    Roughness of pipe outside 3.2 µm
    Installation length 161 mm
    Weight 1,290000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 2 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement [US units] 1.5 MB EN / US
    DTS Tipo S020 folha de dados | Insertion Adaptador para medições do fluxo ou da análise 972.9 kB PT / BR
    DTS Tipo S020 folha de dados | fitting de INSERÇÃO para mediçãode vazão 1.1 MB PT / BR
    DTS Tipo S020 hoja de datos |racor para pH ELEMENT ymedidores de conductividad 923.1 kB ES / ES
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 2 MB DE / DE
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8205 | pH-controller 3.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8205 | pH-meter or pH-transmitter 4.9 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8206 | Redox-meter or redox-transmitter 4.7 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8225 | Conductivity meter or conductivity transmitter 2.8 MB EN,FR,DE / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.6 MB EN,FR,DE / EU
    MAN Manual de usuario Tipo S020 | Racor para pH ELEMENT y medidores de conductividad 479.6 kB ES / ES

    My Comparison List