Fitting for insertion sensor
Type S020 / Article No. 428760

Technical attributes
Insertion 2 (inch) | 254,00l/h - 8.462l/h | -15,00 °C - 160,00 °C | PN 16 | Weld end | Stainless steel
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
254
|
|
Max measured value of volume flow rate
8.462
|
![]() |
|
---|---|
Port connection 1 type
Weld end
|
|
Port connection 1 inner diameter (mm)
18,1 mm
|
|
Port connection 1 size DN
DN 15
|
|
Port connection 1 wall thickness (mm)
1,6 mm
|
|
Port connection 1 outer diameter (mm)
21,3 mm
|
|
Port connection 1 pipe standards 1
ISO 4200
|
|
Port connection 1 pipe standard 2
DIN 11866 serie B
|
|
Port connection 1 pipe standard 3
DIN EN ISO 1127
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Armature material
Stainless Steel
|
|
Roughness of pipe inside
1,6 µm
|
|
Roughness of pipe outside
3,2 µm
|
|
Measuring pipe material
Stainless steel
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: