Fitting for insertion sensor
Type S020 / Article No. 428720

Technical attributes
Insertion 2 (inch) | 689,00l/h - 22.963l/h | -15,00 °C - 160,00 °C | PN 16 | Inner thread | NPT1 | Brass
![]() |
|
---|---|
Fluidic port connection number
2
|
![]() |
|
---|---|
Measured value unit
l/h
|
|
Min measured value of volume flow rate
689
|
|
Max measured value of volume flow rate
22.963
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1
|
|
Port connection 1 thread type
NPT
|
|
Port connection material category
Metals
|
|
Port connection material
Brass
|
![]() |
|
---|---|
Armature material
Stainless Steel
|
|
Measuring pipe material
Brass
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: