Cookies must be enabled to use this function. Please accept cookie privacy policy first.

9 Hits

Ultrasonic

Type 8176
  • Compact for level measurement up to 5 m
  • 4...20 mA/Hart - 2 wires
  • Suitable for solids
  • ATEX approvals

Type 8177
  • For level measurement up to 8 m
  • 4...20 mA/HART - 2 wires
  • Suitable for solids
  • ATEX certification

Type 8178
  • Compact for level measurement up to 15 m
  • 4...20 mA/Hart - 2 wires
  • Suitable for solids

My Comparison List