Cookies must be enabled to use this function. Please accept cookie privacy policy first.

13 Hits

Radar

Type 8136
  • Compact for level measurement up to 20 m
  • 4 ... 20 mA/Hart - 2 wires
  • Adjustable with PC
  • ATEX approvals

Type 8137
  • Compact for level measurement up to 30 m
  • 4 ... 20 mA/Hart - 2 wires
  • Adjustable with PC
  • ATEX approvals

Type 8138
  • Compact for level measurement up to 20 m
  • 4 ... 20 mA/Hart - 2 wires
  • Adjustable with PC
  • ATEX approvals
  • Clamp, Varivent® process connection

Type 8139
  • Continuous level measurement up to 30 m, 4…20 mA, 2-wire
  • Available process connections: Plastic horn antenna, thread (G, NPT ¾ and 1 ½ ), flange (DN50, DN100), clamp (2")
  • Excellent radar signal focusing and high measurement dynamics
  • Adjustable using the display/configuration module and keys, alternatively via PC-Tool with DTM

My Comparison List