Plunger valve 3/2 way direct-acting
Type 6014 / Ident No. 466337
Product description
Valve 6014 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. A Bürkert-specific flange design (SFB) enables space-saving arrangement of valves on a manifold. The coils are moulded with polyamide or with chemically resistant epoxy. Pulse coils are available for the reduction of electrical power consumption during operation. Optional manual actuation enables quick commissioning and easy maintenance. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65. Stainless steel valves satisfy NEMA 4X.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6014 | |
Operation | direct-acting | |
Actuator type | Plunger valve | |
Main valve operating principle | Globe valve | |
Switch function | on/off | |
Media separation | No | |
Valve function | C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO) | |
Fluidic port connection number | 3 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | No | |
Nominal pressure min | 0 | bar |
Nominal pressure max (gas) | 10 | bar |
Nominal pressure max (liquid) | 10 | bar |
Main valve orifice 1 (P) (mm) | 2 | mm |
Main valve orifice 1 (inch) | 5/64 inch | |
Kv value (water) | 0,11 | m3/h |
QNn value (gas) | 120 | l/min |
Main valve wetted material | Brass | |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | NPT | |
Port connection 1 thread marking | 1/8 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | NPT | |
Port connection 2 thread marking | 1/8 | |
Port connection 3 type | Outer thread | |
Port connection 3 thread type | G | |
Port connection 3 thread marking | 1/8 | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 120 | °C |
Voltage / rated voltage | 12 | V |
Voltage / rated voltage | 12 | V |
Voltage tolerance negative | 10 | % |
Voltage tolerance positive | 10 | % |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | No | |
Rated power DC | 9 | W |
Reduced power DC | 9 | W |
Rated power consumption | 8 | W |
Electrical connection sort | Plug pattern form A according to DIN EN 175301-803 | |
Electrical connection number of contacts | 2 + Grounding conductor | |
Electrical connection position | in direction of flow left | |
Protection type (IP max. with suitable connector) | IP65 | |
Coil type | placed on top | |
Coil insulation material (encasement) | PA (Polyamide) | |
Coil size | 32 | mm |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity recovery diode | No | |
Coil special feature | for high temperatures | |
Thermal insulation class of the actuator | B | |
Nominal operation/Duty cycle | 100 | % |
Switch time open min | 10 | ms |
Switch time open max. | 15 | ms |
Switch time close min | 15 | ms |
Switch time close max. | 20 | ms |
Valve setting opening time | No | |
Valve setting closing time | No | |
Back-pressure-resistant version | No | |
Vacuum version | No | |
Analysis version | No | |
Oil burner valve | No | |
Steam version | No | |
Low-noise version | No | |
Main valve with integrated screen | No | |
Parts free of silicone | Yes (according to DIS 1000020797) | |
Parts free of oil and grease | Yes (according to DIS 1000020797) | |
Valve construction | Valve complete | |
Weight | 0,360000 | kg |
Approval type | UL, CSA | |
Certification type | UR Component, Class 3221-01 Electrically Operated Valves - Canada |