3/2-way-solenoid valve, direct acting
Type 6014 / Article No. 424098

Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 1,50 mm (1/16 inch) | 0,00 bar - 16,00 bar (16,00 bar) | Brass | Inner thread - G1/4 | 24,00 V - 24,00 V | FKM (Fluor rubber) | -10,00 °C - 100,00 °C | Valve complete
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Rotary level
|
|
Valve function manual actuation material
PA (Polyamide)
|
|
Valve function manual actuation stop
No
|
|
Valve function manual actuation screw slot
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Banjo
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
|
Port connection 3 type
Outer thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/8
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
Voltage tolerance positive
10 %
|
|
Voltage tolerance negative
10 %
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
No
|
![]() |
|
---|---|
Main valve wetted material
Brass
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: