Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2 and 5/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 371535

Technical attributes

5/2 - W - normally open - inlet port 1 connected with outlet port 2, outlet po rt 4 connected with exhaust port 5, exhaust port 3 closed. Alternatively inletport 1 closed, outlet ports 2 and 4 connected with exhaust port 5 | 6,00 mm | Inner thread | Brass | 110,00 V - 110,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 900,00 l/min

Function
Fluidic port connection number
5
Valve function number of switching positions
2
Valve function
Manual actuation
No
Manual actuation type
Nonexistent
Manual actuation material
No manual actuation available
Manual actuation stop
No manual actuation available
Manual actuation screw slot
No manual actuation available
Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
FM02
Working connection type
Flanged
Working connection position
opposite of supply side
Working connection flange pattern
NAMUR
Working connection material
PA (Polyamide)
Voltage / Frequency
Voltage min / rated voltage
110 V
Voltage max / rated voltage
110 V
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Voltage frequency
50/60 Hz

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List