Control head type 8681
Type 8681 / Article No. 363168

Technical attributes
Control head / Position indicator | Control head | 110,00 l/min | Inner thread - G | Screw terminal with cable feed-through | 11,00 V - 25,00 V | IP65/67
![]() |
|
---|---|
End position feedback type
Inductive displacement transducer PNP
|
|
End position feedback internal
3 PCE
|
|
End position feedback external
1 PCE
|
|
End position feedback DC voltage
Yes
|
|
End position feedback AC voltage
No
|
|
End position feedback top
yellow
|
|
End position feedback bottom
green
|
|
Displacement transducer type
internal linear
|
|
Displacement transducer signal
digital
|
|
For Actuator size 40 mm
Yes
|
|
For Actuator size 50mm
Yes
|
|
For Actuator size 63mm
Yes
|
|
For Actuator size 70mm
Yes
|
|
For Actuator size 80mm
Yes
|
|
For Actuator size 90mm
Yes
|
|
For Actuator size 100mm
Yes
|
|
For Actuator size 125mm
Yes
|
|
For Actuator size 130mm
Yes
|
|
For Actuator size 175mm
Yes
|
|
For Actuator size 225mm
Yes
|
![]() |
|
---|---|
Manual actuation
Yes
|
|
Pneumatic function 1 double acting
No
|
|
Pneumatic function 1 single acting
Yes
|
|
Pneumatic function 2 double acting
No
|
|
Pneumatic function 2 single acting
Yes
|
|
Pneumatic function 3 double acting
No
|
|
Pneumatic function 3 single acting
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/8
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/4
|
![]() |
|
---|---|
Voltage min / rated voltage
11 V
|
|
Voltage max / rated voltage
25 V
|
|
Supply system-internal
No
|
|
Supply via BUS
Yes
|
|
Supply via separating barrier
No
|
|
AC voltage
No
|
|
DC voltage
Yes
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: