Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Control head for decentralised automation of ELEMENT process valves

    Type 8695 / Article No. 326423

    Compare now Print
    Produkt-Foto Typ 8695

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Control head top 50 mm for actuator 20XX

    • Contact-free inductive valve position registration (Teach-In function)
    • Coloured illuminated status display
    • Integrated control air routing in the actuator
    • AS-Interface, DeviceNet, IO-Link, Bürkert system bus (büS)
    • With ATEX II cat. 3G/D approval

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The control head Type 8695 is designed for decentralized automation of ELEMENT Type 21xx pneumatic process valves with smaller orifice. The registration of the valve position is done through a contact-free analogue sensor element, which automatically recognises and saves the valve end position through the Teach-In function during start-up. The integrated pilot valve controls single or double-acting actuators. The design of the control head and the actuator is specially designed for the requirements of a hygienic process environments and enables an internal control air routing without external tubings. Besides the electrical position feedback, the status of the device is shown directly on the control head itself through coloured LEDs. As an option a communication interface, AS-Interface, can be chosen. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing in food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators, the pneumatic actuating system enables spring chamber aeration that avoids actuator chamber contamination from the environment.


    Commodity Codes
    90268020
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8695
    Product sub-group Control head / Position indicator
    Function Position feedback sensor
    Valve function manual actuation No
    Pneumatic function 1 double acting No
    Pneumatic function 1 single acting No
    Temperature environment min -20 °C
    Temperature environment max 60 °C
    End position feedback internal 2 PCE
    End position feedback external 0 PCE
    End position feedback top yellow
    End position feedback bottom green
    For Actuator size 40 mm Yes
    For Actuator size 50mm Yes
    For Actuator size 63mm Yes
    For Actuator size 70mm No
    For Actuator size 80mm No
    For Actuator size 90mm No
    For Actuator size 100mm No
    For Actuator size 125mm No
    For Actuator size 130mm No
    For Actuator size 175mm No
    For Actuator size 225mm No
    Electrical connection sort Plug - M12
    Electrical connection type male
    Electrical connection material Stainless steel
    Voltage / rated voltage 18 V
    Voltage / rated voltage 30 V
    Supply system-internal No
    Supply via BUS Yes
    Supply via separating barrier No
    Galvanically separated actuator supply No
    AC voltage No
    DC voltage Yes
    Communication interface protocol büS
    Mounting type CLASSIC drive
    Protection type (IP max. with suitable connector) IP65/67
    Weight 0,31 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8695 data sheet | control head for automation of ELEMENT process valves 1 MB EN / EU
    DTS Type KK01 data sheet | adapterkits for hygienic process valves 6 MB EN / EU
    DTS Tipo 8695 hoja de datos | cabezal de control para automatización descentralizada 1 MB ES
    DTS Typ 8695 Datenblatt | Steuerkopf für ELEMENT-Prozessventilen 1 MB DE / DE
    DTS Typ KK01 Datenblatt | Adaptersets für hygienische Prozessventile 6 MB DE / DE
    DTS 型号 KK01 参数表 | 用于卫生过程阀的适配器套件 TopControl ELEMENT 8692、8693、8694 BASIC 和 8696 BASIC 7 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8681 8694 869X 879X | USB Interface for serial communication 2 MB EN,FR,DE / EU
    MAN Additional manual Type 8690 869X 8798 | Control units with ATEX approval 1 MB EN / EU
    MAN Additional manual Type 8691 869X 8798 | Replace puck 701 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8695 | Control Head 3 MB EN / EU
    MAN Operating Instructions Type 8695 | Control Head REV.2 3 MB EN / EU
    MAN Quickstart Type 8695 | ControlHead 1 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 982 kB EN / EU
    MAN Bedienungsanleitung Typ 8695 | Steuerkopf 3 MB DE / DE
    MAN Bedienungsanleitung Typ 8695 | Steuerkopf REV.2 3 MB DE / DE
    MAN Manuel d'utilisation Type 8695 | Tête de commande 3 MB FR / FR
    MAN Manuel d'utilisation Type 8695 | Tête de commande REV.2 3 MB FR / FR
    MAN Manuel du logiciel Type 8920 | Bürkert Communicator 997 kB FR / FR
    MAN Manuel supplémentaire Type 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 homologat. ATEX 1 MB FR / FR
    MAN Quickstart Typ 8695 | Steuerkopf 1 MB DE / DE
    MAN Quickstart Typ 8695 | Tête decommande 1 MB FR / FR
    MAN Software-Anleitung Typ 8920 |Bürkert Communicator 984 kB DE / DE
    MAN Zusatzanleitung Typ 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 ATEX-Zulassung 999 kB DE / DE
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1 MB JA / JP

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML
    SOW Initiation Files EDS IODD A.02 917 kB ML

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ASi | 83601 | 8695 400 kB EN
    ABD IO-Link | | 8695 271 kB EN

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8695 4 MB DE
    3D_ANIMATION 3D-Animation - 8695 4 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    31 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List