5/2-way-pneumatic valve 32 mm
Type 6519 / Article No. 20021445

Technical attributes
5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 8,00 mm | Inner thread | Brass | 120,00 V - 120,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 1.300,00 l/min
![]() |
|
---|---|
Fluidic port connection number
5
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Manual actuation
Yes
|
|
Manual actuation type
Rotary actuation
|
|
Manual actuation material
Brass
|
|
Manual actuation stop
Yes
|
|
Manual actuation screw slot
Yes
|
![]() |
|
---|---|
Add-on dimension 1
33 mm
|
![]() |
|
---|---|
Supply connection diameter (inch)
1/4 inch
|
|
Supply connection type
Inner thread
|
|
Supply connection thread type
NPT
|
|
Flange
FM02
|
|
Working connection diameter (inch)
1/4 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
NPT
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Brass
|
![]() |
|
---|---|
Voltage min / rated voltage
120 V
|
|
Voltage max / rated voltage
120 V
|
|
Voltage frequency
60 Hz
|
|
AC voltage
Yes
|
|
DC voltage
No
|
|
Battery voltage
No
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: