Share via email
Some fields are missing
send eMail
bürkert
 

3/2 and 5/2-way-pneumatic valve 32 mm

Type 6519 / Article No. 20000915

Technical attributes

5/2 - W - normally open - inlet port 1 connected with outlet port 2, outlet po rt 4 connected with exhaust port 5, exhaust port 3 closed. Alternatively inletport 1 closed, outlet ports 2 and 4 connected with exhaust port 5 | 6,00 mm | Inner thread | Stainless steel | 9,00 V - 9,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 900,00 l/min

Function
Fluidic port connection number
5
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Rotary actuation
Manual actuation material
Stainless steel
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
FM02
Working connection type
Flanged
Working connection position
opposite of supply side
Working connection flange pattern
NAMUR
Working connection material
PA (Polyamide)
Voltage / Frequency
Voltage min / rated voltage
9 V
Voltage max / rated voltage
9 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List