Actuator for 2/2-way globe valve
Type 2012 / Article No. 352198

Technical attributes
On/off valves | Globe valve | 0,00 bar - 11,00 bar | -10,00 °C - 185,00 °C | 2/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel
![]() |
|
---|---|
Fluidic port connection number
2
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
![]() |
|
---|---|
Nominal pressure min
0 bar
|
|
Nominal pressure max
11 bar
|
|
Control pressure min
4,1 bar
|
|
Control pressure max
10 bar
|
|
Nominal pressure (DIN EN 1333)
PN 25
|
|
Nominal Pressure (DIN EN 1759)
Class 150
|
|
Control pressure vacuum
No
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
185 °C
|
|
Temperature environment min
5 °C
|
|
Temperature environment max
140 °C
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: