Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way globe valve, pneum. operated

Type 2012 / Article No. 344061

Technical attributes

On/off valves | Globe valve | 0,00 bar - 16,00 bar | -10,00 °C - 60,00 °C | 2/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Flanged

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Control function
A - normally closed (NC)
Manual actuation
No
Additional manual actuation included
No
Media & Calibration
CIP capable
Yes
SIP capable
Yes
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 size DN
DN 25
Port connection 1 flange
DIN EN 1092-1
Port connection 1 flange pressure rating
PN 25
Materials
Valve body material category
Metals
Valve body material
Stainless steel
Valve body surface treatment internal
unmachined
Valve body surface treatment external
untreated

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List