3/2-way valve, pneumatically operated
Type 2106 / Article No. 292535

Technical attributes
On/off valves | Globe valve | 0,00 bar | -10,00 °C - 185,00 °C | 3/2 - A - normally closed (NC) | PTFE (Polytetrafluorethylene) | Stainless steel | Inner thread - NPT
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Control function
A - normally closed (NC)
|
|
Manual actuation
No
|
|
Additional manual actuation included
No
|
![]() |
|
---|---|
CIP capable
Yes
|
|
SIP capable
Yes
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1
|
|
Port connection 1 thread type
NPT
|
![]() |
|
---|---|
Valve body material category
Metals
|
|
Valve body material
Stainless steel
|
|
Valve body surface treatment internal
unmachined
|
|
Valve body surface treatment external
untreated
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: